2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WLP0NZAKA

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
specifications
SPECIFICATIONS
name
NAME
1
WLP0NZAKA
Nebl flowerpot big is an intuitive and innovative flowerpot, that salutes unity and simplicity. Nebel is the German word for “fog” and this exact meteorological phenomenon is the main source of inspiration for designer Micheal Rem. The big size replaces the old size large and mega. Nebl flowerpot big is a planter with character. The distinctive design and the matte finish of the glass adds an exclusiveness and tactility to Nebl, that makes it hard not to get intrigued. Nebl flowerpot large consists of two parts A ceramic base in which the plant is placed, and a frosted glass that is placed on the base. The glass has two openings with different sizes, which makes it possible to place the glass either high or low on the base. The pure and decadent design of Nebl represents the sense of peacefulness and calmness that strikes, when everything is wrapped in rich, grey quietness on a foggy day. Simplicity, emotionality and innovation are mantras in Michael Rem’s design philosophy, which are turned into concrete ideas based on inspiration and impressions from everyday life. On Nebl, Michael Rem says “To go for a walk on a foggy morning and feel the fresh air in your lungs. Water condensates on your skin. Only blurry silhouettes around you define the limits of your current world. There is nothing behind the borders. Only imagination and spectacle. The fog hides all the unnecessary things, but reveals the perfection of the simple things.”
Dimensions Glass, Ø 26 cm, H 30 cm. Base, Ø 14,5 cm, H 13 cm Material Glass and ceramics
WLP0NZAKA
Show compressed display (1 product)
Order numberWLP0NZAKA
Latest change03.07.2024 10:24:13
Unit

Classifications

CNS

CNSERPBASE Object Properties